SLAS590P March 2009 – September 2020
PRODUCTION DATA
Figure 9-18 shows the port diagram. Table 9-61 summarizes the selection of the pin function.
Figure 9-18 Port J (PJ.1 to PJ.3) Diagram| PIN NAME (PJ.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) |
|---|---|---|---|
| PJDIR.x | |||
| PJ.0/TDO | 0 | PJ.0 (I/O)(2) | I: 0; O: 1 |
| TDO(3) | X | ||
| PJ.1/TDI/TCLK | 1 | PJ.1 (I/O)(2) | I: 0; O: 1 |
| TDI/TCLK(3) (4) | X | ||
| PJ.2/TMS | 2 | PJ.2 (I/O)(2) | I: 0; O: 1 |
| TMS(3) (4) | X | ||
| PJ.3/TCK | 3 | PJ.3 (I/O)(2) | I: 0; O: 1 |
| TCK(3) (4) | X |