Referring to Figure 1-1 for the circuit example, we can calculate the error from all sources which are
mentioned below.
Table 5-1 Reference Non-inverting Amplifier
(OPA828)
| Error Source |
Error in ppm |
| Input Offset Voltage |
140 |
| Offset voltage drift |
60 |
| Bias Current |
0.6 |
| Offset Current |
0.3 |
| Resistor Tolerance |
100.01 |
| Resistor Tolerance Drift |
499.88 |
| Total |
532.05 |
Table 5-2 Reference Buffer
(OPA828)
| Error Source |
Error in ppm |
| Input Offset Voltage |
140 |
| Offset voltage drift |
60 |
| Total |
152.32 |
Table 5-3 Reference Inverting Amplifier
(OPA828)
| Error Source |
Error in ppm |
| Input Offset Voltage |
210 |
| Offset voltage drift |
90 |
| Bias Current |
1.2 |
| Offset Current |
0.6 |
| Resistor Tolerance |
200.02 |
| Resistor Tolerance Drift |
0.25 |
| Total |
303.66 |
Table 5-4 R2R DAC (DAC11001A)
| Error Source |
Error in ppm |
| Integral Non Linearity |
1.9 |
| Zero Code Error |
3.81 |
| Zero Code Drift |
40 |
| Gain Error |
10 |
| Gain Error Drift |
40 |
| Total |
57.95 |
Table 5-5 Voltage Reference
(REF6025)
| Error Source |
Error in ppm |
| Initial Error |
250 |
| Temperature Coefficient Error |
200 |
| Load Regulation |
75 |
| Total |
525 |
Table 5-6 DAC Output Buffer
(OPA828)
| Error Source |
Error in ppm |
| Input Offset Voltage |
70 |
| Offset Voltage Drift |
30 |
| Total |
76.2 |