SLAAE47A May 2022 – August 2022 DAC11001A , DAC11001B
Total error for this DAC circuit topology can be calculated using root-sum-square method or worst-case error method. Assuming all the error sources are not correlated to each other, we can calculate the total error as follows.
| Error Contribution | Error in ppm |
|---|---|
| DAC11001A | 57.95 |
| Voltage Reference (REF6025) | 525 |
| Non Inverting Amplifier (OPA828) | 532.05 |
| Inverting Amplifier (OPA828) | 303.66 |
| Reference Buffer (Both inverting and non inverting stages) | 215.38 |
| DAC output buffer (OPA828) | 76.2 |
| Total | 840.65 |
As shown in Table 6-1, it is clear that the total error in the 20-bit DAC system is dominated by the reference amplifier and the buffer section. DAC11001A contributes approximately 4% of the total error in the system.
| Device | Key features | Link |
|---|---|---|
| DAC11001A | DACx1001 20-Bit, 18-Bit, and 16-Bit, Low-Noise, Ultra-Low Harmonic Distortion, Fast Settling, High-Voltage Output, Digital-to-Analog Converters (DA | DAC11001A |
| OPA828 | OPA828 Low-Offset, Low-Drift, Low-Noise, 45-MHz, 36-V JFET-Input, RRO Operational Amplifier | OPA828 |
| REF6025 | REF60xx High-Precision Voltage Reference With Integrated ADC Drive Buffer | REF6025 |