SLAA954 August 2020 – MONTH TAS2563
Play audio content
Power up: TAS2563 has been programmed, and there is no changed needed for configuration
Use case: Power up device to play audio content
Status: DSP program memory and coefficient memory have been programmed. Assuming configuration 0 is the default tuning data.
Steps to playback:
Feed the PLL clock. Audio stream may start any time after this step.
[A/AB] Unmute; This code is not part of the binary file.
static int tas2563_mute(struct snd_soc_dai *dai, int mute)Steps to sleep:
[AB] mute and shutdown TAS2563; This code is not part of the binary file.
static int tas2563_mute(struct snd_soc_dai *dai, int mute)Turn off PLL Clock