SLAA952 July 2020 – MONTH TAS2563
Enter the Temperature coefficient in grey box acorrding the speaker coil material. Temperature coefficient can be obtained from the speaker manufacturer. It is default to copper's temperature coefficient and can be left unchanged if the coil material is the same. Select “Thermal Characterization” to continue
Figure 1-14 Theraml Parameters.