SLAA952 July   2020  – MONTH  TAS2563

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
    3.     6
    4.     7
    5.     8
    6.     9
    7.     10
    8.     11
    9.     12
    10.     13
    11.     14
    12.     15
    13.     16
    14.     17
    15.     18
  4.   19

Step 9: Force Factor (BL)

To determine the force factor (Bl), enter the measurement manually or measure it via the laser method. Once the value is entered/measured, select “Next” to continue.

GUID-20200721-CA0I-TVRV-LF0N-T7XZKCGXTF5B-low.pngFigure 1-11 Force Factor Value.