SLAA936A September 2020 – March 2021 TAS2563
TAS2563 also supports 2 pcs PDM MIC recording and has 2 simple digital gains on the input signals.
The Maxim gain range is 30 dB (see Figure 2-32).
If you need this PDM MIC feature, you need a special version PPC3 Tool to support this feature.
Figure 2-32 PDM ControlsThe System Block Diagram is like Figure 2-33.The Host Provide BCLK,WCLK,DIN to TAS2563 while TAS2563 transmit the PDM1 data,PDM2 data and Echo Reference to Host.
Figure 2-33 Smart Amp TuningFigure 2-34 shows the speaker audio signal chain through the TAS2563 if you use PDM Mic version PPC3.
There are 3 bands EQ in the signal chain.
Figure 2-34 Speaker Audio Signal
Chain