SLAA900 July   2020  – MONTH  TAS2555 , TAS2557 , TAS2559 , TAS2560 , TAS2562 , TAS2563 , TAS2564 , TAS2770

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6

Summary

The test flow for evaluating IV Sense linearity and accuracy is a typical part of the design validation and characterization. It is helpful to know the overall expected accuracy. Many devices available from TI.com such as TAS2562, TAS2563, TAS2564, and TAS2770 are able to meet 1% accuracy or better across power and temperature. This allows the SmartAmp algorithm to provide superior speaker protection while maximizing output power into small speakers.