SFFSBH0 July   2026 SN74CBTLV3245A-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 TSSOP (20), VSSOP (20), and VQFN (20) Packages
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for SN74CBTLV3245A-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
Switch channel stuck on 5
Switch channel stuck off 5
Switch functional out of specification leakage 45
Switch out of specification voltage or timing 45