SFFSB09 December 2025 TPSI2240-Q1
The failure mode distribution estimation for TPSI2240-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| Switch stuck OFF | 5.5 |
| Switch OFF – current higher than specification | 42 |
| Switch partially ON when enabled | 47 |
| Primary side ON – current higher than specification | 5.5 |