SFFSAX5 December   2025 TCAN1476-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VSON (14, DMT) Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 TCAN1476-Q1 (VSON (14, DMT) Package)
    2. 4.2 TCAN1476V-Q1 (VSON (14, DMT) Package)
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for the TCAN1476-Q1 and TCAN1476V-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
Transmitter fail 52
Receiver fail 13
Power management or state control fail 15
Input and output buffer fail 20