SFFSAX5 December   2025 TCAN1476-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VSON (14, DMT) Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 TCAN1476-Q1 (VSON (14, DMT) Package)
    2. 4.2 TCAN1476V-Q1 (VSON (14, DMT) Package)
  7. 5Revision History

VSON (14, DMT) Package

This section provides functional safety failure in time (FIT) rates for the VSON (14, DMT) package of the TCAN1476-Q1 and TCAN1476V-Q1 based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-2 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total component FIT rate8
Die FIT rate 3
Package FIT rate5

The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission profile: Motor control from table 11 or figure 16
  • Power dissipation: 250mW
  • Climate type: World-wide table 8 or figure 13
  • Package factor (lambda 3): Table 17b or figure 15
  • Substrate material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5BICMOS
Bus driver or receiver
20 FIT55°C

The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.