SFFSAO6 August   2025 TLV709

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DBV (5-pin SOT-23) Package
    2. 2.2 PK (3-Pin SOT-89) Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DBV (5-pin SOT-23) Package
    2. 4.2 PK (3-Pin SOT-89) Package
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for the TLV709 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
No output (output low)45
Output high (following input)45
Short any two adjacent pins5
Output not in specification5