SFFSAO6 August   2025 TLV709

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DBV (5-pin SOT-23) Package
    2. 2.2 PK (3-Pin SOT-89) Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DBV (5-pin SOT-23) Package
    2. 4.2 PK (3-Pin SOT-89) Package
  7. 5Revision History

Overview

This document contains information for the TLV709 (DBV (5-pin SOT-23) and PK (3-Pin SOT-89) packages) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 and Figure 1-2 show the device functional block diagrams for reference.

TLV709 Functional Block Diagram
                        (Adjustable)Figure 1-1 Functional Block Diagram (Adjustable)
TLV709 Functional Block Diagram
                        (Fixed)Figure 1-2 Functional Block Diagram (Fixed)

The TLV709 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.