SFFSA73 December   2025 TPS61381-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Overview

This document contains information for the TPS61381-Q1, TPS61382-Q1, TPS61383-Q1, and TPS61382A-Q1 (WQFN-RAV package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 and Figure 1-2 show the device functional block diagrams for reference.

TPS61381-Q1 TPS61382-Q1 TPS61383-Q1 TPS61382A-Q1 TPS61381-Q1 Functional Block Diagram Figure 1-1 TPS61381-Q1 Functional Block Diagram
TPS61381-Q1 TPS61382-Q1 TPS61383-Q1 TPS61382A-Q1 TPS61382-Q1, TPS61383-Q1 and
                                    TPS61382A-Q1 Functional Block
                                        Diagram Figure 1-2 TPS61382-Q1, TPS61383-Q1 and TPS61382A-Q1 Functional Block Diagram

The TPS61381-Q1, TPS61382-Q1, TPS61383-Q1, and TPS61382A-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.