SFFSA17 October   2024 TCAN1473A-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for TCAN1473A-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
Receiver fail35
Transmitter fail35
System stuck in sleep mode15
Control and mode logic failure10
CANL or CANH driver stuck dominant5