SFFSA17 October   2024 TCAN1473A-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Overview

This document contains information for TCAN1473A-Q1 to aid in a functional safety system design. The TCAN1473A-Q1 comes in the SOIC (D), VSON (DMT) and SOT (DYY) packages. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

TCAN1473A-Q1 Functional Block
                    Diagram Figure 1-1 Functional Block Diagram
TCAN1473A-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.