SFFS855A December 2024 – June 2026 LMR60430-Q1 , LMR60440 , LMR60440-Q1
This section provides a failure mode analysis (FMA) for the pins of the LMR60430, LMR60430-Q1, LMR60440, and LMR60440-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 throughTable 4-9 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality. |
| B | No device damage, but loss of functionality. |
| C | No device damage, but performance degradation. |
| D | No device damage, no impact to functionality or performance. |
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section: