SFFS855A December   2024  – June 2026 LMR60430-Q1 , LMR60440 , LMR60440-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 RAK Package
    2. 2.2 RBM Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 RAK Package
    2. 4.2 RBM Package
  7. 5Revision History

Overview

This document contains information for the LMR60430, LMR60430-Q1, LMR60440, and LMR60440-Q1 (RAK and RBM package) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

LMR60440-Q1, LMR60430-Q1, LMR60440, LMR60430 Functional Block
                    Diagram Figure 1-1 Functional Block Diagram

The LMR60430, LMR60430-Q1, LMR60440, and LMR60440-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.