SFFS832A September 2024 – September 2026 UCC27301A-Q1 , UCC27311A-Q1
This document contains information for the UCC273x1A-Q1 and UCC27302A-Q1 (SOIC and VSON packages) to aid in a functional safety system design. Only the VSON package product supports the EN function. Information provided are:
Figure 1-1, Figure 1-2, and Figure 1-3 show the device functional block diagrams for reference.
Only the VSON package product supports the EN function.
Figure 1-2 Functional Block Diagram of UCC27311A-Q1The UCC273x1A-Q1 and UCC27302A-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.