SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The diagnostic libraries designed for the TMS320F28P65x family of devices comprise of the C28x CPU Self-Test Library (C28x_STL), Control Law Accelerator Self-Test Library (CLA_STL), and Software Diagnostic Library (SDL). These libraries are designed to help TI customers, using the TMS320F28P65x, develop functionally safe systems that can comply with a wide range of standards for end products catering to the automotive (ISO 26262), industrial (IEC 61508) and appliance (IEC 60730) markets.
| Library | Permanent Fault Diagnostic Coverage (DC) | Systematic Capability Compliance (SCC) | Description |
|---|---|---|---|
| C28x_STL | ≥ 60% | ASIL D/SIL 3 | This STL implements CPU3 - Software Test of CPU |
| CLA_STL | ≥ 60% | ASIL D/SIL 3 | This STL implements CLA2 - Software Test of CLA |
| SDL | Examples Only | N/A | The SDL provides examples of several safety mechanisms described in the safety manual |
The C28x_STL and CLA_STL provide an implementation of the CPU3 - Software Test of CPU and CLA2 - Software Test of CLA safety mechanisms respectively. The C28x_STL and CLA_STL are independently assessed and found to be suitable for being integrated into safety related systems up to ASIL D and SIL 3 according to ISO 26262:2018 and IEC 61508:2010 respectively.
The Software Diagnostic Library (SDL) comprises general example implementations of several safety mechanisms. The SDL examples are developed using a Baseline Quality software development flow and are not required to be compliant with any particular standard. As such, the SDL is not certified by TÜV SÜD. Users are expected to study and adapt the provided examples into their safety related applications and are responsible to for their own product level third-party certifications.