SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The Controller Area Network (MCAN) interface provides medium throughput networking with event based triggering, compliant to the CAN and CAN FD (flexible data-rate) protocols. The MCAN modules requires an external transceiver to operate on the CAN network. The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):
The following tests can be applied as a test-for-diagnostic on this module: