SFFS577A February 2024 – March 2026 LM74900-Q1 , LM74910-Q1 , LM74910H-Q1
The failure mode distribution estimation for the LM749x0-Q1 and LM74910H-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| DGATE stuck at low | 20 |
| DGATE voltage or timing not in specification | 20 |
| HGATE stuck at low | 25 |
| HGATE voltage or timing not in specification | 25 |
| OUT voltage or timing not in specification | 5 |
| Pin-to-pin short | 5 |