SFFS432 August 2022 ISO6760L
This section provides a Failure Mode Analysis (FMA) for the pins of the ISO6760L and ISO6760LN (16-DW package). The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1. Note that when pin short to ground case is discussed, only same side ground shorts are considered.
| Class | Failure Effects |
|---|---|
| A | Potential device damage that affects functionality |
| B | No device damage, but loss of functionality |
| C | No device damage, but performance degradation |
| D | No device damage, no impact to functionality or performance |