SFFS408 may   2023 TLV9022-Q1 , TLV9024-Q1 , TLV9032-Q1 , TLV9034-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DUAL Packages
    2. 2.2 QUAD Packages
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Failure Mode Distribution (FMD)

The failure mode distribution estimation for the TLV902x-Q1 and TLV903x-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
Out open (HIZ) 15
Out saturate high

25

Out saturate low 25
Out

functional (not in specification)

30
Short

circuit any two pins

5