SFFS222 October 2023 TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
EALLOW protection enables write access to emulation and other protected registers. CPU can set this bit using EALLOW instruction and cleared using EDIS instruction. The protection can be used to prevent data being written to the wrong place, which could result from conditions like boundary exceeding, incorrect pointers, stack overflow or corruption, and so forth. Reads from the protected registers are always allowed. It is recommended to issue an EDIS for protection once the write of protected registers are complete.