SFFS222 October 2023 TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
The embedded Flash memory is a non-volatile memory that is tightly coupled to the C28x CPU. The Flash memory is primarily used for CPU instruction access, though data access is also possible. Access to the Flash memory can take multiple CPU cycles depending upon the device frequency and flash wait state configuration. Flash wrapper logic provides prefetch and data cache to improve performance.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):
The following tests can be applied as test-for-diagnostics on this module: