SFFS222 October 2023 TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
Table 4-2 is a mapping of SDL software modules and APIs to safety features and diagnostic.
Module Name |
Unique Identifier |
|---|---|
| STL_CAN_RAM | CAN4, CAN15 |
| STL_CPU_REG | No unique identifier, added for IEC 60730 |
| STL_CRC | NWFLASH5 |
| STL_LCM | CPU22, CPU23, CPU25, PIE14, PIE15, PIE17 |
| STL_March | SRAM3 |
|
STL_MCAN_RAM |
MCAN7, MCAN15 |
| STL_OSC_CT | CLK2 |
| STL_OSC_HR | OTTO1, CLK3 |
| STL_PIE_RAM | PIE3, PIE12 |
| sdl_ex_dcsm_ffi | No unique identifier, demo of freedom from interference using DCSM |
| sdl_ex_flash_ecc_test | NWFLASH15 |
| sdl_ex_flash_prefetch_test | NWFLASH14 |
| sdl_ex_mcd_test | CLK12 |
| sdl_ex_ram_access_protect | SRAM10 |
| sdl_ex_ram_ecc_parity_test | SRAM13, SRAM14, PIE12 |
| sdl_ex_watchdog | CLK10 |