SDAA294 March 2026 LMK6B
When clocking the LMKDB1x LP-HCSL buffer with the LMK6Bx, the LMKDB1x achieves best performance when using the LMK6BGx. The G in the OPN refers to HS-LVDS output type (VCM = 1.2V) with a custom swing of 1.6Vppd. Figure 4-1 demonstrates the correct termination to clock the LMKDB1x with the LMK6BGx. The LMK6BGx can replace any LVDS-type oscillator already on the board without any required changes.
When clocking the LMKDB1x with the LMK6BGx, the total jitter of the clock tree results in 32.4fs at 312.5MHz and 22.4fs when using a 4MHz HPF. Table 4-1 summarizes the jitter of the LMK6BGx, the total jitter of the LMK6BGx clocking the LMKDB1x, and respective 4MHz high-pass filter (HPF) jitter. Figure 4-2 and Figure 4-3 showcase the respective phase noise curves.
| Output Frequency (MHz) | LMK6BGx RMS Jitter (fs)(1) | LMK6BGx + LMKDB1x RMS Jitter (fs)(1) | LMK6BGx 4MHz HPF RMS Jitter (fs)(1) | LMK6BGx + LMKDB1x RMS Jitter (fs)(1) |
|---|---|---|---|---|
| 156.25 | 39.7 | 49.7 | 30.5 | 37.0 |
| 312.5 | 25.3 | 32.4 | 16.0 | 22.4 |
Figure 4-2 LMK6BGx and LMK6BGx + LMKDB1x
Phase Noise Curves at 156.25MHz and 3.3V
Figure 4-3 LMK6BGx and LMK6BGx + LMKDB1x
Phase Noise Curves at 312.5MHz and 3.3V