SDAA294 March 2026 LMK6B
The LMK6Bx BAW oscillator is a fixed-frequency, factory-programmed, ultra-low jitter oscillator with AC-LVPECL, LVDS, HS-LVDS, Custom Swing (50MHz to 2500MHz), and LP-HCSL (50MHz to 625MHz) differential otuput type options and supports 2.5V and 3.3V. Both the HS-LVDS and Custom Swing output types swing can be programmed in 50mVppd steps from 350mVppd up to 2Vppd for 3.3V supply and for 2.5V supply up to 1.5Vppd for Custom Swing and 1.6Vppd for LVDS. The LMK6Bx also has two function pins. Pin 1 has output enable (OE) or standby (ST) control and pin 2 offers and optional output frequency selection (FSEL), where the frequency specified in the OPN can be divided by 2 or 4. Figure 2-1 shows a block diagram of the LMK6Bx.
Table 2-1 summarizes the LMK6Bx's ultra-low jitter and industry-leading performance for different output types and selected frequencies, including 4MHz high-pass filter (HPF) measurements.
| Output Type | Output Frequency (MHz) | Typical RMS Jitter (fs, 12kHz to 20MHz)(1) | Typical 4MHz HPF RMS Jitter (fs, 12kHz to 20MHz)(1) |
|---|---|---|---|
| AC-LVPECL(1) | 156.25 | 45 | 31 |
| 312.5 | 28 | 19.7 | |
| 625 | 18 | 9.6 | |
| 1250 | 17 | 6.3 | |
| 2500 | 16 | 3.4 | |
| LVDS | 156.25 | 58 | 47.6 |
| 312.5 | 36 | 26.3 | |
| 625 | 25 | 11.6 | |
| 1250 | 22 | 7.8 | |
| 2500 | 21 | 4.7 | |
| HS-LVDS (1.2Vppd swing) | 156.25 | 50 | 40.2 |
| 312.5 | 35 | 25.1 | |
| 625 | 20 | 9.3 | |
| 1250 | 19 | 6.9 | |
| 2500 | 17 | 3.8 | |
| LP-HCSL (VOH = 850mV) | 156.25 | 44 | 34.8 |
| 312.5 | 33 | 20.0 | |
| 625 | 25 | 12.2 |
For more information about the LMK6Bx, please refer to the LMK6Bx data sheet.