SDAA293 February   2026 TAC5111-Q1 , TAC5112-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1 Analog Input Hardware Design
      1. 2.1.1 Selection of External Bias Resistor
      2. 2.1.2 Selection of Coupling Capacitor
    2. 2.2 Analog Output Hardware Design
      1. 2.2.1 Selection of Output Coupling Capacitor
      2. 2.2.2 Output Capacitor Summary
      3. 2.2.3 How to Select ESD for Audio Ports
    3. 2.3 AC-Coupled and DC-Coupled
      1. 2.3.1 AC-Coupled Systems
      2. 2.3.2 DC-Coupled Systems
    4. 2.4 TAC5212 and TAC5112-Q1 Headset Detection Design
      1. 2.4.1 How to Implement Headset Detection
        1. 2.4.1.1 Headset Detection in AC-Coupled Output Mode
        2. 2.4.1.2 Headset Detection in DC-Coupled Output Mode
      2. 2.4.2 Debounce and Detection Real-Time Performance of Headset Detection
      3. 2.4.3 TAC5X1X-Q1 Family Other Advanced Features
  6. 3Summary
    1. 3.1 Configuration Example
  7. 4References

Analog Output Hardware Design

The TAC5X12-Q1 family consists of two pairs of analog output pins (OUTxP and OUTxM). For headset applications, these pins can be configured as differential or single-ended outputs for playback channels. See Figure 2-8 to Figure 2-11 for the various typical output configurations. The TAC5X12-Q1 family automatically measures the load, whether 16Ω, 32Ω, 10kΩ, etc. and adjusts the output swing.

 Differential DC-Coupled OutputFigure 2-8 Differential DC-Coupled Output
 Mono Single-ended DC-Coupled OutputFigure 2-9 Mono Single-ended DC-Coupled Output
 Pseudo-Differential OutputFigure 2-10 Pseudo-Differential Output
 Single-ended AC-Coupled OutputFigure 2-11 Single-ended AC-Coupled Output

Most consumer-grade headphones are single-ended designs (3.5mm/6.35mm interface, requiring only one signal path + ground wire). If using a codec to drive headphones, single-ended mode should be selected. For headset/headphone applications, single-ended AC-coupling is recommended.

For DC-coupled applications, pseudo-differential mode is recommended, because the single-ended mode will contain a DC common-mode voltage. This results in high power consumption, and hence DC-coupled single-ended mode is not recommended.