SDAA293 February 2026 TAC5111-Q1 , TAC5112-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1
The AC-coupling capacitor forms a high-pass filter with the load. If a smaller value capacitor is selected, lower audio frequencies will be attenuated. Hence, a large AC-coupling capacitor is needed to block the DC bias from the DAC output. The cutoff frequency is calculated as follows:
Figure 2-12 AC Equivalent Circuit of
Output PinFor headset (16–32Ω) applications: Use ≥470µF (32Ω) and ≥680–1000µF (16Ω) to maintain Fc = 10–15Hz.
For Line-out loads (≥10kΩ): The capacitor can be small (typically 1–4.7µF).
To avoid the big/expensive caps (and optimize BOM):
3. For line-level outputs: