SDAA081 September 2025 DP83825I
The RBIAS pin is used to set the internal reference current within the DP83825. RBIAS needs to be a 6.49kΩ resistor with a 1% tolerance. The preference is to have a single component over multiple in series as the tolerance range can increase.
If properly powered, a 1V signal appears when probing the RBIAS pin for approximately 60us after power ramp before going back to 0V
Figure 2-2 RBIAS Voltage (Blue) and VDDA3V3 (Red)
on Power up