SDAA081 September 2025 DP83825I
This section dives into device health checks which makes sure that the device's RMII section is operating properly. The DP83825 offers two modes of RMII operation: RMII Leader and RMII Follower.
In RMII Leader operation, the DP83825 operates from either a 25MHz CMOS-level oscillator connected to XI pin or a 25MHz crystal connected across XI and XO pins. A 50MHz output clock referenced from DP83825 need to be connected to the MAC.
In RMII Follower operation, the DP83825 operates from a 50MHz CMOS-level oscillator connected to the XI pin and shares the same clock as the MAC. Alternatively, the PHY can operate from a 50MHz clock provided by the Host MAC.
The RMII specification has the following characteristics:
The RMII mode of operation is configured via hardware strapping on RX_D1. Register 0x0017[7] can confirm whether RX_D1 is strapped to RMII leader or follower mode. The RMII signals are summarized in Table 2-7.
| Function | Pins |
|---|---|
| Receive Data Lines | TX_D [1:0] |
| Transmit Data Lines | RX_D [1:0] |
| Receive Control Signal | TX_EN |
| Transmit Control Signal | CRS_DV |
Data on TX_D [1:0] is latched at the PHY with reference to the 50MHz-clock in RMII Leader and Follower modes. Data on RX_D [1:0] is provided with reference to the 50MHz clock. In addition, CRS_DV can be configured as an RX_DV signal. This allows a simpler method of recovering receive data without the need to separate RX_DV from the CRS_DV indication.
Figure 2-13 RMII 50MHz Clock (Blue) and Data
(Green)