SDAA067A August 2025 – March 2026 DP83826AE , DP83826AI , DP83826E , DP83826I
In DP83826x BASIC mode, fast link-drop is enabled by default. Fast link-drop is enabled for RX Error Count and Signal/Energy Loss mechanisms.
In DP83826Ax BASIC mode, fast link-drop is still enabled by default. Additional FLD mechanisms in BASIC mode can be determined by Strap11 as shown in Table 2-1.
| Strap Configuration | RX Error Count | MLT3 Error Count | Low SNR Threshold | Signal/Energy Loss | Descrambler Link Loss |
|---|---|---|---|---|---|
| Strap11 = Low (default) | Enabled | Enabled | Disabled | Enabled | Disabled |
| Strap11 = High | Disabled | Disabled |
For both DP83826x/DP83826Ax, additional configuration can be programmed using the Control Register #3 (CR3 Register, register address 0x000B). Bits[3:0] and bit[10] allow for various FLD conditions to be enabled.
For best EMC performance that DP83826Ax can offer, TI recommends enabling only the Signal/Energy loss FLD mechanism. This can be achieved by writing 0x000B = 0x0001 in register configuration or setting strap11 HIGH.