SDAA067A August 2025 – March 2026 DP83826AE , DP83826AI , DP83826E , DP83826I
DP83826Ax offers significant EMC performance boost over DP83826x in both the basic and the enhanced mode. Table 3-4 lists the DP83826x and DP83826Ax performance difference. To enable better EMC performance, Strap11 MUST be pulled HIGH regardless of mode in DP83826Ax.
The EMI/EMC compliance testings are done on DP83826AEVM. Please see section 4 of the DP83826AEVM User's Guide for detailed EMI test results.
| Test | Standard | Test Level | DP83826x | DP83826Ax |
|---|---|---|---|---|
| ESD | IEC 61000 4-2 | +/-4kV Contact (RJ-45) +/-15kV Air (on cable) | +/- 4kV Criteria A +/- 8kV Criteria B | +/- 8kV Criteria A |
| Surge | IEC 61000-4-5 | +/-2kV: line to line +/-4kV: line to GND | +/- 2kV Criteria B | +/- 2kV Criteria A |
| Radiated Immunity | IEC 61000-4-6 | 10V/m (150kHz - 80MHz) | Criteria A at 3Vrms Criteria B at 10Vrms | Criteria A at 10Vrms |
Criteria A: No link drop of packet error and loss during the EMC testing.
Criteria B: Link drop is allowed, but PHY must recover the link without reset.