SDAA018 December 2025 MSPM0H3216
When using the GPIO as I/O, design considerations must be made to verify correct operation. As load capacitance becomes larger, the rise and fall time of the I/O pin increases. This capacitance includes pin parasitic capacitance (Ci = 5pF (typical)) and the effects of the board traces. I/O characteristics are available in the device-specific data sheet. Table 8-1 lists the I/O output frequency characteristics of the MSPM0H device.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| fmax | Port output frequency | SDIO | VDD ≥ 1.71V, CL = 20pF | 16 | MHz | ||
| VDD ≥ 2.7V, CL = 20pF | 32 | ||||||
| HSIO | VDD ≥ 1.71V, DRV = 0, CL = 20pF | 16 | |||||
| VDD ≥ 1.71V, DRV = 1, CL = 20pF | 24 | ||||||
| VDD ≥ 2.7V, DRV = 0, CL = 20pF | 32 | ||||||
| VDD ≥ 2.7V, DRV = 1, CL = 20pF | 40 | ||||||
| tr,tf | Output rise or fall time | All output ports | VDD ≥ 1.71V | 0.3*fmax | s | ||