SDAA018 December 2025 MSPM0H3216
All microcontrollers are designed for a variety of applications and often a particular application does not use 100% of the MCU resources. To increase EMC performance, unused clocks, counters or I/Os, must not be left free or floating. For example, set I/Os to 0 or 1 (pullup or pulldown enabled on the unused I/O pins) and disable unused features.
| Pin | Potential | Comment |
|---|---|---|
| PAx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with internal pullup/pulldown resistor. |
| NRST | VDD | NRST is an active-low reset signal and must be pulled high to VCC or the device cannot start. |