SDAA018 December 2025 MSPM0H3216
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply voltage | 4.5 | 5.5 | V | |
| CVDD | Capacitor placed between VDD and VSS | 10 | uF | ||
| TA | Ambient temperature, S version | –40 | 125 | °C | |
| TJ | Max junction temperature, S and Q versions | 130 | °C | ||
| fMCLK(PD1 bus clock) | MCLK, CPUCLK, ULPCLK frequency with 1 flash wait state | 32 | MHz | ||
SDIO and HSIO are able to sink or source a maximum current of 6 mA (typical), which is sufficient to drive a typical LED. The total combined current must be less than IVDD (80 mA typical).