SBVU074 November   2021

 

  1. 1Trademarks
  2. 2Introduction
  3. 3Setup
    1. 3.1 LDO Input/Output Connector Descriptions
      1. 3.1.1 VIN and GND
      2. 3.1.2 BIAS and GND
      3. 3.1.3 VOUT and GND
      4. 3.1.4 EN
    2. 3.2 Optional Load Transient Input/Output Connector Descriptions
      1. 3.2.1 VDD and GND
      2. 3.2.2 J13
      3. 3.2.3 J15
      4. 3.2.4 J16
      5. 3.2.5 J18
      6. 3.2.6 J19
      7. 3.2.7 J22
      8. 3.2.8 TP2,TP3, and TP4
      9. 3.2.9 TP5
    3. 3.3 TPS7A13 LDO Operation
    4. 3.4 Optional Load Transient Circuit Operation
  4. 4Board Layout
  5. 5TPS7A13 EVM Schematic
  6. 6Bill of Materials

Introduction

The Texas Instruments' TPS7A13EVM-057 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A13 LDO voltage regulator. As shown in Table 2-1, the TPS7A13EVM-057 contains one TPS7A13 LDO voltage regulator in the DSBGA package. An optional load transient circuit is also included to assist the user with high-speed load transient testing. An input current loop is included that allows fast measurements of the input current.

Table 2-1 Device Information
EVM ORDERABLE NUMBER VOUT PART NAME PACKAGE
TPS7A13EVM-057 0.9 V TPS7A1309PYCKR 6-pin DSBGA