SBVU074 November   2021

 

  1. 1Trademarks
  2. 2Introduction
  3. 3Setup
    1. 3.1 LDO Input/Output Connector Descriptions
      1. 3.1.1 VIN and GND
      2. 3.1.2 BIAS and GND
      3. 3.1.3 VOUT and GND
      4. 3.1.4 EN
    2. 3.2 Optional Load Transient Input/Output Connector Descriptions
      1. 3.2.1 VDD and GND
      2. 3.2.2 J13
      3. 3.2.3 J15
      4. 3.2.4 J16
      5. 3.2.5 J18
      6. 3.2.6 J19
      7. 3.2.7 J22
      8. 3.2.8 TP2,TP3, and TP4
      9. 3.2.9 TP5
    3. 3.3 TPS7A13 LDO Operation
    4. 3.4 Optional Load Transient Circuit Operation
  4. 4Board Layout
  5. 5TPS7A13 EVM Schematic
  6. 6Bill of Materials

BIAS and GND

BIAS and GND are the connection terminals for the input supply. The BIAS terminal is the positive connection, and the GND terminal is the negative (that is, ground) connection.