SBOU262
September 2021
Trademarks
1
LMH5485-SP-EVM
2
Features
3
EVM Specifications
4
Power Connections
5
Split-Supply Operation
6
Single-Supply Operation
7
Input and Output Connections
7.1
VOCM Input Connections
7.2
PD Input Connections
7.3
Using the Optional Differential Outputs (J6 and J7)
8
LMH5485-SP Schematic and Layout
8.1
LMH5485-SP-EVM Layout
9
Related Documentation
9
Related Documentation
For related documenation, see the following:
Texas Instruments,
LMH5485-SP Radiation Hardened Assured (RHA) Negative Rail Input, Rail-to-Rail Output, Precision, 850-MHz Fully Differential Amplifier
data sheet