SBOU262 September 2021 LMH5485-SP
Table 3-1 lists the EVM specifications when used in the recommended configuration:
| Value | ||
|---|---|---|
| Single-supply voltage range (V– = GND) | 2.7-V to 5.1-V | |
| V± | Split-supply voltage range | ±1.35-V to ±2.55-V |
| IS± | Supply current (no load) | 10.1-mA |
| IOUT | Output drive | ±100-mA |