SBOU262 September   2021 LMH5485-SP

 

  1.   Trademarks
  2. 1LMH5485-SP-EVM
  3. 2Features
  4. 3EVM Specifications
  5. 4Power Connections
  6. 5Split-Supply Operation
  7. 6Single-Supply Operation
  8. 7Input and Output Connections
    1. 7.1 VOCM Input Connections
    2. 7.2 PD Input Connections
    3. 7.3 Using the Optional Differential Outputs (J6 and J7)
  9. 8 LMH5485-SP Schematic and Layout
    1. 8.1 LMH5485-SP-EVM Layout
  10. 9Related Documentation

Split-Supply Operation

To operate at split supply, apply the positive supply voltage to V+, negative supply voltage to V– , and the ground reference from supply to GND.