SBOU258 March   2021

 

  1.   Trademarks
  2. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  3. 2Overview
    1. 2.1 EVM Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  4. 3Hardware
    1. 3.1 Features
  5. 4Operation
    1. 4.1 Quick Start Setup
    2. 4.2 Measurements
  6. 5EVM Components
    1. 5.1 R2_n, R3_n, R4_n, R6_n, R7_n, R8_n, R10_n, R11_n, R14_n, R15_n, C2_n - C9_n
    2. 5.2 C1_An
    3. 5.3 R1_n, R5_n, R9_n, R13_n(Rshunt)
    4. 5.4 U1_n (INA4290)
  7. 6Schematic, PCB Layout, and Bill of Materials
    1. 6.1 Schematics
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials

Quick Start Setup

Follow these procedures to set up and use one of the INA4290EVM panels. For these instructions, n is gain option 1, 2, 3, 4, or 5 and x is the channel option 1, 2, 3, or 4.

  1. Choose the desired gain option panel variation.
  2. Connect an external DC supply voltage (between 2.7 V and 20 V) to a VS test point. Connect the ground reference of that supply to a GND test point on the same panel.
  3. Provide a differential input voltage signal to the In+ and In– nodes by connecting the signal leads to the Jx_n pin 1 and Jx_n pin 2 for channel x on the EVM, as explained in Measurements. The INA4290 is a unidirectional current-sensing device because there is no reference pin. The device can only measure current in one direction.