SBOU258 March 2021
The INA4290 device is a voltage-output, high-side quad-channel current sense amplifier in a QFN (16) package. As shown in INA4290 Gain Option Summary, the INA4290 has gains that range from 20 V/V to 500 V/V, depending on the gain option that is selected. The voltage developed across the device inputs is amplified by the corresponding gain of the specific device, and is presented at the output pin. The device can accurately sense voltage drops across shunts at 2.7-V to +120-V common-mode voltages, dependent of supply voltages. The device survives common-mode voltages from –20 V to +122 V. The device operates with supply voltages between 2.7 V and 20 V, and draws a typical of 320 µA per channel at room temperature.
| Product | Gain (V/V) |
|---|---|
| INA4290A1 | 20 |
| INA4290A2 | 50 |
| INA4290A3 | 100 |
| INA4290A4 | 200 |
| INA4290A5 | 500 |