SBOU254A January   2021  – June 2021

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 EVM Kit Contents
    2. 1.2 Related Documentation From Texas Instruments
  3. 2Hardware
    1. 2.1 Features
  4. 3Operation
    1. 3.1 Quick Start Setup
    2. 3.2 Measurements
  5. 4EVM Components
    1. 4.1 R1n, R2n, R3n, R4n, R5n, R6n, C1n, C2n, C4n, C5n
      1. 4.1.1 J5n, J6n, JA1n, JA2n
    2. 4.2 C3n
    3. 4.3 Rs1n and Rs2n (Rshunt)
      1. 4.3.1 R7n, R8n
    4. 4.4 U1n (INA2191)
    5. 4.5 S1n, S2n, S3n, S4n, S5n, S6n, S7n, S8n, S9n, SA1n, SA2n, SA3n, SA4n, SA5n, SA6n, SA7n, SA8n, SA9n
  6. 5Schematic, PCB Layout, and Bill of Materials
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  7. 6Revision History

Features

The INA2191EVM PCB provides the following features:

  • Evaluation of all gain options through identical, scored panels
  • Ease of access to device pins with test points
  • Pads and sockets for optional filtering at the input pins and output pins
  • Multiple input signal options, including a method to solder a shunt resistor (1206) and safely measure current up to 5 A.

See the device data sheet for comprehensive information about the INA2191 and the available gain options.