SBOU254A
January 2021 – June 2021
INA2191
Trademarks
1
Overview
1.1
EVM Kit Contents
1.2
Related Documentation From Texas Instruments
2
Hardware
2.1
Features
3
Operation
3.1
Quick Start Setup
3.2
Measurements
4
EVM Components
4.1
R1n, R2n, R3n, R4n, R5n, R6n, C1n, C2n, C4n, C5n
4.1.1
J5n, J6n, JA1n, JA2n
4.2
C3n
4.3
Rs1n and Rs2n (Rshunt)
4.3.1
R7n, R8n
4.4
U1n (INA2191)
4.5
S1n, S2n, S3n, S4n, S5n, S6n, S7n, S8n, S9n, SA1n, SA2n, SA3n, SA4n, SA5n, SA6n, SA7n, SA8n, SA9n
5
Schematic, PCB Layout, and Bill of Materials
5.1
Schematics
5.2
PCB Layout
5.3
Bill of Materials
6
Revision History
4.5
S1n, S2n, S3n, S4n, S5n, S6n, S7n, S8n, S9n, SA1n, SA2n, SA3n, SA4n, SA5n, SA6n, SA7n, SA8n, SA9n
These are unpopulated single pin receptacle connectors provide on-board test points. They can be populated with solder termination as needed to allow for testing the INA2191 with various filters using through-hole components.