SBOU254A
January 2021 – June 2021
INA2191
Trademarks
1
Overview
1.1
EVM Kit Contents
1.2
Related Documentation From Texas Instruments
2
Hardware
2.1
Features
3
Operation
3.1
Quick Start Setup
3.2
Measurements
4
EVM Components
4.1
R1n, R2n, R3n, R4n, R5n, R6n, C1n, C2n, C4n, C5n
4.1.1
J5n, J6n, JA1n, JA2n
4.2
C3n
4.3
Rs1n and Rs2n (Rshunt)
4.3.1
R7n, R8n
4.4
U1n (INA2191)
4.5
S1n, S2n, S3n, S4n, S5n, S6n, S7n, S8n, S9n, SA1n, SA2n, SA3n, SA4n, SA5n, SA6n, SA7n, SA8n, SA9n
5
Schematic, PCB Layout, and Bill of Materials
5.1
Schematics
5.2
PCB Layout
5.3
Bill of Materials
6
Revision History
4.3.1
R7n, R8n
These are populated 4.99 kΩ, 1%, 0603 resistors. They form a resistor divider network off the supply voltage (Vs) to give the user a simple mid-supply voltage (Vs/2) that can be tied directly to the device's reference pins.