SBOU253 December   2020

 

  1. 1Trademarks
  2. 2Introduction
    1. 2.1 Features
    2. 2.2 EVM Specifications
  3. 3Power Connections
  4. 4Input and Output Connections
    1. 4.1 Channel Multiplexer Mode Control
    2. 4.2 Input DC Current Cancellation
    3. 4.3 Enable Function
    4. 4.4 Optional VOCM Pin Connection
    5. 4.5 Option VOD Connection
  5. 5Board Layout
  6. 6Schematic and Bill of Materials
    1. 6.1 Bill of Materials
      1.      Related Documentation

EVM Specifications

Table 2-1 lists the typical performance specifications for the LMH32404RHFEVM.

Table 2-1 LMH32404RHFEVM Specifications
SpecificationTypical Value Range
Single-supply voltage range (VEE = ground)3 V to 3.65 V
Quiescent current per channel28 mA
Differential output voltage swing (VCC = 3.3 V, 100-Ω load)5 VPP
Linear output current (VCC = 3.3 V, 25-Ω load)26.6 mA